text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZMT742R 3/8

Catalog No. : ZMT742R3/8

Description:  CEILING FLANGE 3/8IN IRON

UPC: 616013069721

Flange, Ceiling, Size 3/8 Inch, Malleable Iron with Copper Plating
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Ceiling flanges

Application

Designed for attaching a rod to a wooden member. This part is normally used in conjunction with our M-718 Split Ring

Specifications

Material

Malleable Iron

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant