text.skipToContent text.skipToNavigation

Catalog No. : ZMT-718-1

Description:  CU 1: HANGER PLATE

UPC: 616013067567

Hanger, Split Ring, Tube Size 1 Inch, Rod Size 3/8 Inch, Copper Plated Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Designed for the support of non-insulated copper tubing lines. The MT-718 is furnished tapped for bolt thread and is used with the MT-742-R ceiling plate. Also available in a two bolt design.

Specifications

Material

Malleable Iron

Finish

Copper Plated

Classifications

Brand Name

Superstrut

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA