text.skipToContent text.skipToNavigation

Catalog No. : ZM76238B

Description:  SIDE-BEAM CONN 3/8IN BLK MALL IRON

UPC: 616013070710

3/8 inch Malleable Iron Side Beam Connector with Black finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Specifications

Material

Malleable Iron

Finish

Black

Color

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant