text.skipToContent text.skipToNavigation

Catalog No. : ZM-718-1B

Description:  EXT RING HGR 1IN BLK MALL IRON

UPC: 616013067604

Hanger, Extension Ring, Pipe Size 1 Inch, Black Finish Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Specifications

Material

Malleable Iron

Finish

Black

Color

Black

Classifications

Brand Name

Superstrut

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000368 Tube clamp

Closed

Y

Material

Other

Type of fastening

Other

With inlay

N

Colour

Black