Alternate Catalog No. : ZKB 5033 SL-58 SW
Catalog No. : ZKB5033SL-58SW
Description: SET SCREW BAR TRANSFORMER CONN SW
UPC: 783786760725
ZeeBar, ZKB 350 MCM Series, Set Screw Bar Transformer Connector, (8) .719 inch Diameter holes, (1) .515 inch Diameter hole, (2) .312 Diameter holes. Oxide Inhibitor. Includes Tin Plated 9/16-18 x .75 inch Screws, 5/8-18 x .937 inch Screws and 3/8-16 x 1 inch Screws.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.688 inch long |
Documents/Support Tools
|
SDS |