text.skipToContent text.skipToNavigation

Catalog No. : ZHLA300-8

Description:  FLEX METAL COND NON-HALOGEN,3IN,8M

UPC: 786209984197

3 inch X 8 M, Non Halogen, Flexible Metal Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Sunlight Resistant

Application

For Containment of 600-Volt and Lower Potential Circuits

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Trade Size

3 in

Length

8 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3 inch

Outer diameter

88.9 mm

Inner diameter

77.98 mm

Material

Steel

Bending radius, static

203.2 mm

Weight

3.8 kg/m

Colour

Black

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here