text.skipToContent text.skipToNavigation

Catalog No. : ZHLA200-15

Description:  FLEX METAL COND NON-HALOGEN, 2X15M

UPC: 786210885148

2 inch X 15 M, Non Halogen, Flexible Metal Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Sunlight Resistant

Application

For Containment of 600-Volt and Lower Potential Circuits

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Trade Size

2 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

2 inch

Outer diameter

60.33 mm

Inner diameter

51.31 mm

Material

Steel

Bending radius, static

152.4 mm

Weight

2.2 kg/m

Colour

Black

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here