text.skipToContent text.skipToNavigation

Catalog No. : ZHLA150-45

Description:  FLEX METAL COND NON-HALOG 11/2INX45

UPC: 786209933331

Flexible Metal Conduit Non-halogen 1-1/2 Inch X 45
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Sunlight Resistant

Application

For Containment of 600-Volt and Lower Potential Circuits

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1-1/2 in

Length

45 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/2 inch

Outer diameter

48.26 mm

Inner diameter

40.01 mm

Material

Steel

Bending radius, static

114.3 mm

Weight

1.56 kg/m

Colour

Black

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here