text.skipToContent text.skipToNavigation

Catalog No. : ZHLA075-150

Description:  FLEX METAL COND NON-HALOG 3/4INX150

UPC: 786209933362

Flexible Metal Conduit Non-halogen 3/4 Inch X 150
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Sunlight Resistant

Application

For Containment of 600-Volt and Lower Potential Circuits

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/4 in

Length

150 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/4 inch

Outer diameter

26.67 mm

Inner diameter

21.34 mm

Material

Steel

Bending radius, static

106.7 mm

Weight

0.8 kg/m

Colour

Black

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here