text.skipToContent text.skipToNavigation

Catalog No. : ZHLA050-30

Description:  FLEX METAL COND NON-HALOGEN 1/2X30

UPC: 786210936956

Flexible Metal Conduit Non-halogen 1/2 Inch X 30
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Sunlight Resistant

Application

For Containment of 600-Volt and Lower Potential Circuits

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Trade Size

1/2 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1/2 inch

Outer diameter

21.33 mm

Inner diameter

15.8 mm

Material

Steel

Bending radius, static

76.2 mm

Weight

0.5 kg/m

Colour

Black

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here