text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZBT 7969 CK

Catalog No. : ZBT7969CK

Description:  SET SCREW BAR TRANSFORMER CONN

UPC: 783786760640

ZeeBar, ZBT Series, Set Screw Bar Transformer Connector. Kit - contains (1) Bar - 10 Position 1/0 to 750 Left Hand Feed, (3) Bars - 10 Position 1/0 to 750 Right Hand Feed, (2) Support Brackets 5.5 inch long x 1.625 inch wide x 0.25 inch thick with Hardware and 1 inch Diameter x 30 inch Rods, (3) Gray Boots.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Compact Zeebar design halves cantilever stress and doubles cable capacity. Dual Rated to accept Copper or Aluminum conductors. High strength Alluminum alloy maximizes electrical and mechanical performance. Ball-Bottom screws ensure maximun conductor contact pressure and break up interstrand oxides.

Application

Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

10

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

8.250 inches

Documents/Support Tools

SDS

Click here