Alternate Catalog No. : ZBT 4043
Catalog No. : ZBT4043
Description: AL TRANS SPADE CONN 2ROW 12-350 6O
UPC: 783786760510
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Copper or Aluminum Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Compact Zeebar design halves cantilever stress and doubles cable capacity. Dual Rated to accept Copper or Aluminum conductors. High strength Alluminum alloy maximizes electrical and mechanical performance. Ball-Bottom screws ensure maximun conductor contact pressure and break up interstrand oxides. |
Application |
Transformer Connector |
Specifications
Connection |
Mechanical |
Conductor Range |
#12 to 350 kcmil |
Number Of Conductors |
6 |
Material |
Aluminum |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
3 Inch |
Documents/Support Tools
Sales Drawing |