text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZB 95410 M 56

Catalog No. : ZB95410M56

Description:  ALUM H-TAP MAIN 250 KCMIL-954 ACSR

UPC: 783786760701

Aluminum H-Tap - Compression Connector. Conductor Size Main 250 kcmil - 954 ACSR. Tap 1/0 Stranded - 4/0 ACSR, #6 Solid - #2 Stranded. Dies Z or R. 3 inch wide x 2-53/64 inch tall x 1-45/64 inch thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • Connectors Fully Marked with Installation and Compression Location Information, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire connectors

Special Features

Pre-filled with oxide inhibitor to prevent oxidation and keep out moisture. Connectors Fully Marked with Installation and Compression location Information, providing easy Identification for easy Installation.

Application

Used to Dead End Aluminum, ACSR or Aluminum Alloy Conductors.

Specifications

Connection

Compression

Number Of Conductors

4

Material

Aluminum

Insulation

None

Temperature Rating

up to 90 C

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Homac

Standard

RUS Accepted. Complies with ANSI C119.4 Specifications

Dimensions

Size

Length 3 inches

Wire Size

Main 250 kcmil , Tap 1/0 STR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here