text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZAB214 EG

Catalog No. : ZAB214EG

Description:  1/2 INCH 5-H 90DEG ANGLE BRKT EGALV

UPC: 616013072592

Bracket, Right Facing 90 Degree Universal Shelf, Length 3-1/2 Inches, Height 4-1/8 Inches, Width 1-5/8 Inch, Hole Size 9/16 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

5

Classifications

Brand Name

Superstrut

Dimensions

Length

3-1/2 in

Height

4-1/8 in