text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z 3054 SL/B

Catalog No. : Z3054SL/B

Description:  AL TFR CONN NO12-250 8COND BOOT

UPC: 783786762101

Zeebar Aluminum Transformer Connector, #12 - 250 kcmil, Aluminum and Copper, Stud 5/8 inch, Eight Connector, Length 4-3/4 inch, Height 1-15/16 inch, Option B - Slip on Boot
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • Easy to Install with All Screws are on Top
  • A 5/16 inch Hew Wrench Does it All - Including the Street Light Outlet
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Compact Zeebar design halves cantilever stress and doubles cable capacity. Easy to install with all screws on top. A 5/16 inch hex wrench does it all - including the street light option. Fits both 5/8 and 1 inch studs. Dual Rated to accept Copper or Aluminum Conductors. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Compact Secondary Transformer Connector with a Street Light Outlet

Specifications

Connection

Mechanical

Conductor Range

#12 to 250 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4-3/4 inch X 1-15/16 inch high

Documents/Support Tools

SDS

Click here