text.skipToContent text.skipToNavigation

Alternate Catalog No. : Z 2 C 10

Catalog No. : Z2C10

Description:  COPPER FULL TEN COMP SPLICE 2/0

UPC: 783786761869

Copper Full Tension Splice - Conductor Size 2/0 Stranded, Length 5.250 Inches x .709 inch diameter. Wire Size 2/0 7-Strand Copper. Dies TZ, 166. Oxide Inhibiting Compound, Gray Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire connectors

Special Features

Oxide Inhibitor Compound

Specifications

Connection

Compression

Material

Copper

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Length 5.250 Inches x .709 inch diameter.

Wire Size

2/0 7-Strand CU AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here