text.skipToContent text.skipToNavigation

Catalog No. : YRL-5-450-BC

Description:  CABLE TIE 5X450MM SS COATD RELEAS

UPC: 5414363125051

Releasable and Reusable Stainless Steel Cable Tie, Black Polyester Coating for Temperatures up to 150 Degrees Celsius (302 F), Weather and Ultraviolet Resistant, Length of 450mm (17.7 Inches), Width of 5mm (0.20 Inches), Thickness of 0.61mm (0.02 Inches), Tensile Strength Rating of 334 Newtons (75 pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Releasable Ties

Specifications

Material

316 Stainless Steel

Color

Black

Lock Mechanism

Stainless Steel Barb

Tensile Strength

75 pounds , 334 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.2 in , 5 mm

Length

17.7 in , 450 mm

Thickness

0.02 in , 0.61 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC000046 Cable tie

Band width

5 mm

Length belt/tape/tie

450 mm

Length belt/tape/tie

17.7 inch

Tie thickness

0.61 mm

Tie thickness

0.02 inch

Max. bundle diameter

130 mm

Min. holding force

1334 N

Operation temperature

-80-+150 °C

Operation temperature

-112-+302 °F

Material

Metal

Material quality

Stainless steel 316 (V4A)

Surface protection

Plastic-coated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

VG approval

N

MIL approval

N

UL approval

N