Catalog No. : YPH120808
Description: High Temp Y Piece NC 12-08-08
UPC: 5020963804076
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Can Be Use as an In-Line Reducer as well as Enlarger |
|
Application |
Designed to Snap Together Over All Types of Slit and Unslit Conduit, Maintaining Maximum Conduit Bore |
Specifications
|
Material |
High Temperature Polyamide/Nylon |
|
Color |
Dark Orange |
|
Flexibility |
Rigid |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, Conforms with End of Life Vehicle Directive (ELV) EU200/53/EC |
Dimensions
|
Size |
Conduit Sizes A: NC12/NW10, B: NC08/NW7.5, C: NC08/NW7.5 |
Sustainability
| Environmental product declaration |
MNS Rear Low Voltage Switchgear EPD EPD PA6 CONDUIT ADAPTAFLEX - PACL*, PAFL* & HARNESSFLEX - CTPA* NC* EUC-AMA |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP40 |
|
Model |
Y-piece |
|
Nominal size |
8-12 mm |
|
Colour |
Other |