Catalog No. : YLS-4.6-150B
Description: CABLE TIE 100LB 6IN 316SS BALL-LCK
UPC: 5414363075387
Descriptors
|
Category |
Stainless Steel Ties |
|
Special Features |
Uncoated |
|
Application |
For Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Metallic |
|
Lock Mechanism |
Ball-Lock |
|
Tensile Strength |
100 pounds , 440 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.18 in , 4.6 mm |
|
Length |
5.91 in , 150 mm |
|
Thickness |
0.01 in , 0.25 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
4.6 mm |
|
Length belt/tape/tie |
150 mm |
|
Length belt/tape/tie |
5.91 inch |
|
Tie thickness |
0.26 mm |
|
Tie thickness |
0.01 inch |
|
Max. bundle diameter |
35 mm |
|
Min. holding force |
440 N |
|
Operation temperature |
-80-+300 °C |
|
Operation temperature |
-80-+572 °F |
|
Model |
Internal toothing |
|
Band closure |
Ball latch |
|
Material |
Metal |
|
Material quality |
Stainless steel 316 (V4A) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Stainless steel |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |