Catalog No. : YLS-4.6-1000A
Description: CABLE TIE 100LB 40IN 304SS BALL-LCK
UPC: 5414363072386
Descriptors
Category |
Stainless Steel Ties |
Special Features |
Uncoated |
Application |
For Temperatures up to 300 Degrees Celsius (572 F) for Indoor and Outdoor Applications, Suitable for High Temperature Environments |
Specifications
Material |
304 Stainless Steel |
Color |
Metallic |
Lock Mechanism |
Ball-Lock |
Tensile Strength |
100 pounds , 440 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.18 in , 4.6 mm |
Length |
39.37 in , 1000 mm |
Thickness |
0.01 in , 0.25 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
4.6 mm |
Length belt/tape/tie |
1000 mm |
Length belt/tape/tie |
39.37 inch |
Tie thickness |
0.26 mm |
Tie thickness |
0.01 inch |
Max. bundle diameter |
300 mm |
Min. holding force |
440 N |
Operation temperature |
-80-+300 °C |
Operation temperature |
-80-+572 °F |
Model |
Internal toothing |
Band closure |
Ball latch |
Material |
Metal |
Material quality |
Stainless steel 304 (V2A) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Stainless steel |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
N |
UL approval |
Y |