Catalog No. : YID-CHAR-SINE
Description: 316 SS IDENTIF SYMBOL SINE
UPC: 786209897404
Stainless Steel Identification System, Uncoated Sleeve Pre-Embossed with the Sine Symbol, Suitable for Tough Environments and Extreme Conditions, Indoor and Outdoor, 316 Grade Stainless Steel, Length of 9.2mm (0.36 Inches), Width of 8mm (0.315 Inches), Thickness of 0.25mm (0.01 Inches)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/