Alternate Catalog No. : YDC 4
Catalog No. : YDC4
Description: CU COMPRESS FUSE & DISC KIT Y TYPE
UPC: 783786060894
Copper Flood-Seal Street and Highway Lighting Compression Fuse and Disconnect Kits - YY-Type, non-fused, Main wire size # 4 CU, Tap wire size #14 - #6 CU. Contains Oxide Inhibitor. Consists of Twin Insulating Rocket and Twin Insulating Cap, Lugs, Fuse Clips, Wire, Screws, Washers, Nuts, Silicone Grease.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Conductor Range |
Main #4 AWG , Tap #14 to #6 AWG |
|
Material |
Copper |
|
Voltage Rating |
1000 V |
|
Insulation |
yes |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Sales Drawing |