text.skipToContent text.skipToNavigation

n° de catalogue : YARDELL1-G

Description:  PVC CTD STL COND 90D 1IN GRAY

UPC: 704508417970

PVC Coated Steel Conduit with 90 Degree Bend, 1 Inch, 1 Leg Longer Than the Other, Gray
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Electrical conduit

Application

Protection for Electrical Systems

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

1 in