text.skipToContent text.skipToNavigation

Catalog No. : XYZ235-101

Description:  PDD LABEL TY3CPG6-C

UPC: 786209696885

Duct EZ-Peel Cover, 3 Inch wide, Gray, Rigid PVC, 20 pieces, 6 foot lengths, fits all 3 inch wide ducts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Classifications

Brand Name

Ty-Duct

Dimensions

Width

3 in , 76.2 mm

Length

6 ft , 1828.8 mm

ETIM EC000023 Cover for wall duct/Installation column

Width

76.2 mm

Length

1829 mm

Material

Plastic

Colour

Light grey