text.skipToContent text.skipToNavigation

Catalog No. : XVCS2H-17BG.50

Description:  3-LYERCOND PA12/PO NW17 BLK/GN 50M

UPC: 786210177465

Coarse Profile Multi-Layer Corrugated Heavy-Wall Flexible Conduit, (XVCS) Material - Outer Layer - Polyamide 12, Inner Layer - Polyolefin Color - Outer Layer - Black, Inner Layer - Green, Conduit Size NW - 17, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Outer Layer Polaymide 6, Inner Layer Polyolefin

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant