Catalog No. : XVCS1H-36BG.30
Description: CONDUIT HDUTY PA6/PO NW36 50M BL/GN
UPC: 786209978004
Coarse Profile Multi-Layer Corrugated Heavy-Wall Flexible Conduit, (XVCS) Material - Outer Layer - Polyamide 6, Inner Layer - Polyolefin Color - Outer Layer - Black, Inner Layer - Green, Conduit Size NW - 36, Approved for NetworkRail, 50 Meters
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very long life time, greater than 20 years
- Excellent cold temperature performance
- Easy lay outing through-high conduit ductility and formability with low friction inner layer to facilitate cable insertion
- Very good resistance to ultra violet rays and atmospheric corrosion
- Very good mechanical strength while simultaneously highly flexible
- Impermeable to water and steam
- Robotic
- Track side applications
Descriptors
Category |
Electrical conduit |
Application |
Machine |
Specifications
Flexibility |
High |
Material |
Outer Layer Polaymide 6, Inner Layer Polyolefin |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW36 |
Length |
30 m |
Documents/Support Tools
Sales Drawing |