text.skipToContent text.skipToNavigation

Catalog No. : XTPCG-36BB.30

Description:  3-LAYERCONDUIT,TPC,NW36,BL/YE/BLUE

UPC: 786210341330

Very Flexible, Heavy Duty, 3 Layer Conduit, Course Profile, Polyamide 12, Conduit Size NW95, Black Exterior, Orange Interior, 10 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

External, Dynamic Applications in Railway Vehicles

Specifications

Flexibility

Very High

Material

Polyamide 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW95

Length

10 m

Compliance and Certifications

POPs POPs 28 Compliant