text.skipToContent text.skipToNavigation

Catalog No. : XSOLT-12BG.50

Description:  CONDUIT FINE PA12/6 NW12 50M BLK/GN

UPC: 786209977953

Fine Profile Three Layer Corrugated Medium-Wall Highly Flexible Conduit, (XSOL) Material - Outer Layer - Polyamide 12, Intermediate Layer - Bonding Compound, Inner Layer - Polyamide 6, Color - Outer Layer - Black, Inner Layer - Green, Conduit Size NW - 12, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very long life time, greater than 20 - 30 years
  • Very good resistance to UV and weathering
  • Very high flexibility
  • Very good mechanical strength
  • High impact resistance at low temperature and humidity
  • Excellent fire safety characteristics
  • Excellent chemical resistance
  • Free from halogens and cadmium
  • Renewable Energy
  • Robotic
  • All purpose, especially in long-term external applications to include energy, technology and transportation

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Outer Layer Polaymide 12, Inner Layer Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here