text.skipToContent text.skipToNavigation

Catalog No. : XSOLT-10BG.50

Description:  3-LYERCOND PA12/PA6 NW10 BLK/GN50M

UPC: 786210177427

Fine Profile Three Layer Corrugated Medium-Wall Highly Flexible Conduit, (XSOL) Material - Outer Layer - Polyamide 12, Intermediate Layer - Bonding Compound, Inner Layer - Polyamide 6, Color - Outer Layer - Black, Inner Layer - Green, Conduit Size NW - 10, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Outer Layer Polaymide 12, Inner Layer Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant