Catalog No. : XSOLLG-48BG.30
Description: COND CRSE PA12/6 NW48 30M BLK/GN
UPC: 786209977939
Coarse Profile Three Layer Corrugated Medium-Wall Highly Flexible Conduit, (XSOLL) Material - Outer Layer - Polyamide 12, Intermediate Layer - Bonding Compound, Inner Layer - Polyamide 6, Color - Outer Layer - Black, Inner Layer - Green, Conduit Size NW - 48, 30 Meters
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very long life time, greater than 20 years
- Very good resistance to UV and weathering
- High flexibility and very good mechanical strength
- High impact resistance at low temperature and humidity
- Good fire safety characteristics
- Self-extinguishing
- Excellent chemical resistance
- Free from halogens and cadmium
Descriptors
Category |
Electrical conduit |
Application |
Building Construction |
Specifications
Flexibility |
High |
Material |
Outer Layer Polaymide 12, Inner Layer Polyamide 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW48 |
Length |
30 m |
Documents/Support Tools
Sales Drawing |