text.skipToContent text.skipToNavigation

Catalog No. : XSL305UNSCUTL5

Description:  HAZ3 LED 5KLM 120-277V CUT STAN

UPC: 787321197595

Ex-Solutions™ LED , 5 600 lumens, 37W, universal 120-277 VAC 50/60Hz, standard housing with stainless steel inserts, polycarbonate flat lens, 1-1/2" straight stanchion, Housing Colour: ivory color, Material:aluminum die-cast, Ivory
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting