text.skipToContent text.skipToNavigation

Catalog No. : XS250HS10HDGC

Description:  STEEL WALL BRACKET

UPC: 616013132968

Made or assembled in Canada.

Bracket, Cantilever Half-Slot Channel, Length 10 Inches, Height 4-5/8 Inches, Design Load 550 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

May be installed inverted with no change in load ratings.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Bracket Type

Cantilever

Classifications

Brand Name

Superstrut

Dimensions

Length

10 in

Height

4-5/8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N