text.skipToContent text.skipToNavigation

Catalog No. : XPLG-4

Description: 

UPC:

1-1/4 Inch Recessed Plugs, Aluminum, with Flush Head for Hazardous and Non Hazardous Locations
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking plug

Application

To Close Threaded Conduit Hubs

Specifications

Material

Aluminum

Environmental Conditions

For Hazardous and Non-Hazardous Locations

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E34438, CSA
UL E34438, CSA

Dimensions

Size

1-1/4 Inch