Catalog No. : XPLFL236
Description: 3/4 X 36 INCH FLEX COUPLING M/M
UPC: 786209884411
- UL Listed for use in hazardous and wet locations.
- Corrosion-resistant, ideal for washdown areas.
- Flexible bronze construction with arc-resistant inner sleeve and brass fittings.
- Terminated with two threaded female end fittings and male close nipples.
- No bonding jumper required.
- Flexible design allows for use to make tight bends or allow for movement or vibration.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
No Bonding Jumper Required |
|
Application |
Explosion-Proof and Dust-Ignition-Proof for Use In Hazardous Locations |
Specifications
|
Material |
Brass |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E193396, cULus |
Dimensions
|
Trade Size |
3/4 in |
|
Length |
36 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E193396 | N/A | EBNV | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |