text.skipToContent text.skipToNavigation

Catalog No. : XPLFL115S

Description:  1/2 X 15 IN FLEX CPLNG M/M SS

UPC: 786210353593

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

No Bonding Jumper Required

Application

Explosion-Proof and Dust-Ignition-Proof for Use In Hazardous Locations

Specifications

Material

Stainless steel 316

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E193396, cULus

Dimensions

Trade Size

1/2 in

Length

15 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant