text.skipToContent text.skipToNavigation

Catalog No. : XPCSG-48BG.30

Description:  3-LYERCOND PA12/PA6 NW48 BLK/GN 30M

UPC: 786210177335

Very Flexible, Heavy Duty, 3 Layer Conduit, Course Profile, Polyamide 12/Polyamide 6, Conduit Size NW48, Black Exterior, Green Interior, 30 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

External, Dynamic Applications in Railway Vehicles

Specifications

Flexibility

Very High

Material

Polyamide 12, Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW48

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here