text.skipToContent text.skipToNavigation

Catalog No. : XPCSFG-29BO.50

Description:  3-LYERCOND PA12 NW29 BLK/OR 50M

UPC: 786210177243

Very Flexible, Heavy Duty, 3 Layer Conduit, Course Profile, Polyamide 12, Conduit Size NW29, Black Exterior, Orange Interior, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

External, Dynamic Applications in Railway Vehicles

Specifications

Flexibility

Very High

Material

Polyamide 12

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Length

50 m

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 235 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here