Catalog No. : XLN1741K5WTGPG-C
Description: ABB C1D1 LINEAR LED 40W
UPC: 787321194464
Ex-Solutions™ LED , 4 800 lumens, 40W, 120 - 277VAC, Color Temperature: 5000K, 110°, Lens: clear glass, NPT 3/4" pendant mount, Housing Colour: grey, Material:aluminum die-cast, Frequency: 50/60 Hz
View More
View Less
For more info visit:
tnb.ca.abb.com/en/