text.skipToContent text.skipToNavigation

Catalog No. : XLN132SWCGY50ACHLC

Description:  ABB-EX C1D2 LINEAR LED

UPC: 787321209649

Canadian market, Lamp Length: 2, Lumen Output: standard, Optics: wide (no optics), grey powder coat finish, cool white (5000K), 120 to 277VAC, hazardous location
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting