Catalog No. : XJG88-EMT
Description: 3 EMT EXPANSION CPL8 INCH TRAVEL
UPC: 786209869289
- No external bonding jumper required. Tamper proof, safely installed each time.
- XJG-EMT Expansion fittings are designed to couple pieces of conduit together that are subject to longitudinal movement
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
No Disassembly Necessary to Install. Fast, Simple, and Requires Fewer Steps. |
|
Application |
Fittings are Designed to Couple Pieces of Conduit Together that are Subject to Longitudinal Movement |
Specifications
|
Material |
Ductile Iron |
|
Finish |
Zinc Plate |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
3 Inch |
|
Material |
Metal |
|
Material quality |
Other |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |