text.skipToContent text.skipToNavigation

Catalog No. : XJG64-EMT-EPGR

Description:  2 EMT EXPANSION CPL4 INCH EPOXY

UPC: 786209915559

2 Inch XJG Conduit Expansion Coupling with Internal Bonding Jumper and Gray Epoxy Coating, 4 Inch Movement for Use with EMT Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

No Disassembly Necessary to Install. Fast, Simple, and Requires Fewer Steps.

Application

Fittings are Designed to Couple Pieces of Conduit Together that are Subject to Longitudinal Movement

Specifications

Material

Ductile Iron

Finish

Zinc Plate

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Size

2 Inch

ETIM EC000939 Coupler for installation tubes

Material

Metal

Material quality

Other

Model

Thread

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here