Catalog No. : XJG108-TB
Description: 4IN EXPANSION COUPLING,8IN MOVEMENT
UPC: 786210881195
- True Internal Bonding Jumper-no external grounding strap required, tamper-proof internal jumper protected from the environment.
- Exceeds code requirements for long conduit runs to permit linear movement.
Descriptors
Category |
Electrical conduit coupling |
Special Features |
No Disassembly Necessary to Install. Fast, Simple, and Requires Fewer Steps |
Application |
Allows for The Contraction and Expansion of a Conduit Run Without Reducing The Mechanical or Bonding Integrity of The Raceway |
Specifications
Material |
Malleable Iron |
Classifications
Brand Name |
T&B Rigid Fittings |
Standard |
UL E23018, CSA |
Dimensions
Trade Size |
4 in |
Outside Diameter |
6.37 in |
Length |
16.87 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Metal |
Material quality |
Other |
Surface protection |
Other |
Model |
Thread |
Two piece |
N |
With inspection opening and cover |
N |