Catalog No. : XETB-4012-PG
Description: STANDOFF BRACKET 4IN_HIGH 6IN WIDE
UPC: 626490001916
Pre-Galvanized Steel Stand-Off Bracket, Height 4 Inches (101.6mm), Length 12 Inches (304.8mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
12 in , 304.8 mm |
|
Height |
4 in , 101.6 mm |
ETIM Classification
ETIM
EC001005 Mounting material for cable support system
|
Material |
Steel |
|
Material quality |
Other |