text.skipToContent text.skipToNavigation

Catalog No. : XETB-4006-PG

Description:  STANDOFF BRACKET 4IN HIGH 6IN WIDE

UPC: 622538130792

Pre-Galvanized Steel Stand-Off Bracket, Height 4 Inches (101.6mm), Length 6 Inches (152.4mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

6 in , 152.4 mm

Height

4 in , 101.6 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other