text.skipToContent text.skipToNavigation

Catalog No. : XETA-CDOU35-HD

Description:  CABLE DROP OUT 3.50IN WIDE_NO SLOTS

UPC: 622538130945

Hot-Dipped Galvanized Steel Cable Drop-Out, No Slots, Width 3.5 Inches (95.25mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

3.5 in , 95.25 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized