text.skipToContent text.skipToNavigation

Catalog No. : XCYLG-23BB.50

Description:  CONDUIT CRSE PA6/PO NW23 50M BLK/BL

UPC: 786209977601

Coarse Profile Three Layer Corrugated Medium-Wall Very Flexible Conduit, (XCYL) Material - Outer Layer - Polyamide 6, Intermediate Layer - Bonding Compound, Inner Layer - Polyethylene Color - Outer Layer - Black, Inner Layer - Blue, Conduit Size NW - 23
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very long life time, 15 to 20 years for standard applications
  • Easy cable insertion, low friction inner layer
  • Impermeable to water and steam
  • Very good flexibility
  • Good impact strength even at low temperatures and low humidity
  • Self-extinguishing
  • Free from halogens and cadmium
  • Renewable Energy
  • In machine building and equipment

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Outer Layer Polyamide 6, Inner Layer Polyethylene

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW23

Outside Diameter

1.12 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant