text.skipToContent text.skipToNavigation

Alternate Catalog No. : XC 903

Catalog No. : XC903

Description:  1 IN CONN,SQZ,AC/FLEX,M.IRON,INSUL

UPC: 785991448504

Straight Squeeze Type Connector, Insulated, Conduit Size 1 Inch, Length 1-23/32 Inch, Width 1-19/32 Inch, Material Zinc Plated Malleable Iron, For use with Armored Cable/Flexible Metal Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Squeeze Connectors

Specifications

Material

Malleable Iron

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here