text.skipToContent text.skipToNavigation

Alternate Catalog No. : XC 400

Catalog No. : XC400

Description:  3/8 INCH CONN, SQZ, AC/FLEX,

UPC: 785991447507

Straight Squeeze Type Connector, Conduit Size 3/8 Inch, Length 1-13/64 Inch, Width 31/32 Inches, Material Zinc Plated Malleable Iron, For use with Armored Cable/Flexible Metal Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Squeeze Connectors

Specifications

Material

Malleable Iron

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Standard

UL E1383

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E1383 N/A AWSX N/A N/A

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here