text.skipToContent text.skipToNavigation

Alternate Catalog No. : XC 244

Catalog No. : XC244

Description:  1.25 INCH CONN,SCREW-IN,AC/FLEX,DC

UPC: 785991446982

Connector, Screw-In, Size 1-1/4 Inch, Length 2.12 Inches, Width 1.75 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018
UL E23018

Dimensions

Size

1-1/4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here