Catalog No. : XC241-SI
Description: SCREW-IN CONN 1/2 SNAP
UPC: 708917416661
Screw-in, Single Snap, 1/2 inch fitting for flexible metal conduit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Type |
Flexible Metal Conduit |
Special Features |
Single Snap |
Application |
FMC: 1/2 |
Specifications
Material |
Zinc Alloy |
Classifications
Brand Name |
Iberville |
Standard |
cULus 6B55 |
Dimensions
Size |
1/2 inch |
Documents/Support Tools
Sales Drawing |